365,96 AUD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
to be discontinued
- Series
- T16
- Dimension
- 34 x 10 x 10 mm
- Application
-
Tube sensor
Liquid sensing - Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Fork sensor
- Special optical feature
- Diffraction caused by liquid
- Light type
- LED Red light
- Connection
- Cable with connector, M8x1-Female, 1 m, PUR
- Housing material
- Aluminum, anodized, black
- Material sensing surface
- Epoxy
- Mounting part
- Screw M3
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528