Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BMF00K8

S-BMF 203T

Typecode:

BMF 203K-H-PI-C-A8-PU-02

Loading...
Slot type
C-slot
Dimension
20 x 2.9 x 3.6 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with C-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in C-slot from above
Teach function
8 switching points
Housing material
PA 12
Interface
IO-Link 1.1
Switching output
PNP Normally open (NO)
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...80 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Mounting brackets for magnetic field sensors

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916