BSP0031
Pressure sensors with display
Typecode:
BSP B010-EV003-D01A0B-S4
available on request
Recommended alternative
BSP00Y4
BSP B010-EV009-P00S2B-S4
- Measuring range
- 0...10 bar
- Accuracy
- ±0.5 % FSO BFSL
- Overload pressure
- 20 bar
- Burst pressure
- 35 bar
- Operating voltage Ub
- 18...36 VDC
- Switching output
- 2x NPN NO/NC
- Connection
- Connector, M12x1-Male, 4-pin
- Process connection
- G 1/4" (DIN 3852)
- Process connection material
- 1.4301 stainless steel
- Gasket, material
- Fluoroelastomer
- Housing material
-
1.4301 stainless steel
PA 6.6 - Media temperature
- -40...125 °C
- Ambient temperature
- -40...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-20-13-02
- ECLASS 11.0
- 27-20-13-02
- ECLASS 4.1
- 27-20-06-16
- ECLASS 5.1.3
- 27-20-13-02
- ECLASS 5.1.4
- 27-20-13-02
- ECLASS 6.2
- 27-20-13-02
- ECLASS 8.1
- 27-20-13-02
- ECLASS 9.0
- 27-20-13-02
- ECLASS 9.1
- 27-20-13-02
- ETIM 4.0
- EC000243
- ETIM 5.0
- EC000243
- ETIM 6.0
- EC000243
- ETIM 7.0
- EC000243
- UNSPSC 11
- 41112410
- UNSPSC 7.0901
- 41112410