Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BSP007N

Discontinued

Front flush pressure sensors

Typecode:

BSP V002-IV003-A01A0B-S4

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BSP00ZH

BSP V002-IV009-P00S2B-S4

Measuring range
–1...2 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
10 bar
Burst pressure
15.00 bar
Operating voltage Ub
18...36 VDC
Analog output
Analog, voltage 0…10 V
Switching output
NPN NO/NC
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/2" (DIN 3852) front-flush
Process connection material
1.4404 stainless steel
Gasket, material
Fluoroelastomer
Housing material
Stainless steel (1.4301)
PA 6.6
Media temperature
-40...125 °C
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Technical documentation

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410