BAM00AN
Proximity sensor mounts with positive stops
Typecode:
BES 08,0-KH-6L
available on request
Recommended alternative
BAM00AR
BES 08,0-KH-6S
- Use
-
for sensors Ø8 mm
for sensors M08x1
fastening length 50mm and longer - Material
- 1.4305 stainless steel
- Dimension
- Ø 17 x 48.5 mm
- Mounting part
- Screws, clamps
-
Datasheet
-
End of Life Announcement
- ECLASS 10.1
- 27-27-37-01
- ECLASS 11.0
- 27-27-37-01
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-27-92-02
- ECLASS 5.1.4
- 27-27-92-02
- ECLASS 6.2
- 27-27-92-02
- ECLASS 8.1
- 27-27-92-02
- ECLASS 9.0
- 27-27-37-01
- ECLASS 9.1
- 27-27-37-01
- ETIM 4.0
- EC000127
- ETIM 5.0
- EC000127
- ETIM 6.0
- EC000127
- ETIM 7.0
- EC000127
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300