100,12 AUD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Version
- M4, standard
- Use
- for fiber optic base units BFB
- Reference base unit
- BFB 75K-001-..
- Fiber type material
- PMMA
- Cable length L
- 2 m
- Material jacket
- PE
- Ambient temperature
- -55...70 °C
- Material
- 1.4305 stainless steel
- Active surface, fibers
- Ø 1.0 mm (1x)
- Active surface, fiber arrangement
- Single fiber
- IP rating
- IP65
Mandatory accessories
- ECLASS 10.1
- 27-27-36-06
- ECLASS 11.0
- 27-27-36-06
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-08
- ECLASS 6.2
- 27-27-92-08
- ECLASS 8.1
- 27-27-92-08
- ECLASS 9.0
- 27-27-36-06
- ECLASS 9.1
- 27-27-36-06
- ETIM 4.0
- EC002651
- ETIM 5.0
- EC002651
- ETIM 6.0
- EC002651
- ETIM 7.0
- EC002651
- UNSPSC 11
- 41112103
- UNSPSC 7.0901
- 41112103