Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS007Y

LF read/write heads/antennas (70/455kHz)

Typecode:

BIS C-326-PU1-05

Loading...
Product Group
LF (70/455 kHz)
Dimension
Ø 30 x 83.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
M12x1-Female, 5.00 m, PU
Housing material
PVDF, Nuts PA66
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation

Universal brackets

Clamp bracket with fixed stop

Holders for RFID systems

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710