Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS008E

Discontinued

LF read/write heads/antennas (70/455kHz)

Typecode:

BIS C-355/05-S92

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Product Group
LF (70/455 kHz)
Dimension
120 x 60 x 240 mm
Installation
with clear zone (in Stahl)
Antenna type
Rod
Housing material
PC
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP65
Approval/Conformity
CE
UL-FILE E227256, Vol.X1, BIS
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002998
ETIM 5.0
EC002998
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710