Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS00K3

LF processor units (70/455 kHz)

Typecode:

BIS C-6008-048-650-06-ST23

Loading...

Do not use for new projects, alternative below:

Recommended alternative

BIS01AF

BIS V-6108-048-C107

Product Group
LF (70/455 kHz)
Interface
Profinet I/O (IRT);Profinet I/O (IRT)
2-Port Switch
Supported RFID technologies
LF 70/455 kHz (BIS C )
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Housing material
ABS
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
Female, 4-pin, D-coded
M12x1-Female, 4-pin, D-coded
Male, 5-pin
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Holders for RFID systems

Double-Ended Cordsets

Power supplies for the control cabinet

Single-Ended Cordsets

Field Attachables

BIS-C 6008 RFID Profinet Hardware Configuration in Step7
BIS-C 6008 RFID Profinet Hardware Configuration in Step7
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710