BAE00JH
HF communication modules (13.56 MHz)
Typecode:
BIS Z-GW-001-DNT
available on request
- Dimension
- 107 x 33 x 112 mm
- Interface
-
DeviceNet;USB 2.0
galvanically isolated - Auxiliary interfaces
- Subnet 16 (RS485)
- Housing material
- Aluminum, Die casting
- Ambient temperature
- -20...50 °C
- IP rating
- IP30
- Approval/Conformity
-
CE
UKCA
FCC (Radio)
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC001604
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710