BAE0005
Power supplies for the control cabinet
Typecode:
BAE PS-XA-1W-24-025-002
available on request
Recommended alternative
BAE0111
BAE PS-XA-1W-24-025-016
- Dimension
- 40.5 x 90 x 114 mm
- Version
- DIN rail
- Mounting part
- DIN rail mounting
- Housing material
- Plastic
- Connection
- Terminal, 0.25...2.5 mm²
- Input voltage
- 100…240 VAC, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 2.5 A
- IP rating
- IP20
- Approval/Conformity
-
CE
CCC
cULus
WEEE - Ambient temperature
- -40...70 °C
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004