available on request
Recommended alternative
BAE010N
BDD 750-1S01-000-203-2-A
- Function
- Display module
- Inputs, number
- 2
- Outputs, number
- 2
- Digital outputs
- 2x Relay
- Encoder supply
- 5 V/24 V, max 300 mA
- Ambient temperature
- 0...50 °C
- IP rating (front housing)
- IP64
- Approval/Conformity
-
CE
UKCA
WEEE - Panel cut-out
- 68 x 138 mm
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-33-02-01
- ECLASS 11.0
- 27-33-02-01
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-12-20
- ECLASS 5.1.4
- 27-33-91-90
- ECLASS 6.2
- 27-33-91-90
- ECLASS 8.1
- 27-33-91-90
- ECLASS 9.0
- 27-33-01-90
- ECLASS 9.1
- 27-33-02-01
- ETIM 4.0
- EC000349
- ETIM 5.0
- EC000349
- ETIM 6.0
- EC000349
- ETIM 7.0
- EC000349
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000