Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAE004H

Discontinued

Displays

Typecode:

BDD 610-R3Q3-0-51-N-00

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BAE010K

BDD 750-2D01-000-000-1-A

Function
Single-axis counter
Inputs, number
2
Encoder supply
24 V, max 500 mA
Ambient temperature
0...40 °C
IP rating (front housing)
IP42
Approval/Conformity
CE
WEEE
EAC
Panel cut-out
68 x 92 mm
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-33-02-01
ECLASS 11.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-02-01
ETIM 7.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000