BIC003P
Inductive couplers for signal transmission
Typecode:
BIC 2I3-P2A16-R01K01-SM3A30
2.409,94 AUD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
to be discontinued
- Function
- Signal transmission
- Signal type
- unidirectional
- Digital inputs
- 8x PNP
- Transmission distance
- 1...3 mm
- Component
- Remote
- Connection
- Connector, M8x1, 3-pin
- Output voltage
- 24 VDC
- Rated output current
- 160 mA
- Housing material
- PET
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019