BIC0073
Inductive couplers for power supply
Typecode:
BIC 1P0-P25A0-Q120AE-SA3A50
available on request
- Function
- Power only
- Transmission distance
- 0...4 mm
- Component
- Base
- Connection
- Connector, 7/8", 5-pin
- Rated operating voltage Ue
-
24 VDC
24 VDC - Housing material
- Aluminum, black anodized
- Dimension
- 120 x 45 x 120 mm
- Ambient temperature
- -10...50 °C
- IP rating
- IP67
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019