Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCC014H

Discontinued

Field attachables

Typecode:

BKS-S 82-00

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BCC06YZ

BCC M333-0000-20-000-34X325-000

Connection
M8x1-Male, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.25 mm²
Cable diameter D
5.00 mm
Operating voltage Ub
30 VDC
IP rating
IP67
Ambient temperature
-40...85 °C
Approval/Conformity
EAC
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 4.1
27-26-07-01
ECLASS 5.1.3
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421