Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BPI00C9

Discontinued

Junction blocks

Typecode:

BPI 4M303N-5K-B0-KPX60-050

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BPI00F6

BPI 4M3030-5K-B0-KPX60-050

Connection slots
4x M8x1-Female, 3-pin
Power indicator
LED green
Switching function display
4x LED yellow
Signal type
NPN
Cable
PUR black, 5 m, Drag chain compatible
Operating voltage Ub
10...30 VDC
Output current max.
3 A
Total current max.
8 A
IP rating
IP67
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Protective covers/ protective housing

Double-Ended Cordsets

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306