- Connection slots
- 4x M8x1-Female, 3-pin
- Power indicator
- LED green
- Switching function display
- 4x LED yellow
- Signal type
- PNP
- Cable
- PUR black, 10 m, Drag chain compatible
- Operating voltage Ub
- 10...30 VDC
- Output current max.
- 3 A
- Total current max.
- 8 A
- IP rating
- IP67
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-08
- ECLASS 11.0
- 27-44-01-08
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-23-02-06
- ECLASS 5.1.4
- 27-23-02-06
- ECLASS 6.2
- 27-27-92-19
- ECLASS 8.1
- 27-27-92-19
- ECLASS 9.0
- 27-44-01-08
- ECLASS 9.1
- 27-44-01-08
- ETIM 4.0
- EC002585
- ETIM 5.0
- EC002585
- ETIM 6.0
- EC002585
- ETIM 7.0
- EC002585
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306