Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BTS0003

Discontinued

Contactless infrared temperature sensors

Typecode:

BTS M30E0-PSB-H0001-S04G

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Measuring range
250...1250 °C
Temperature resolution
1 °C
1 °F
1 %
Reproducibility
±1 °C
Wave length
1200…1700 nm
Distance ratio
50:1
Dimension
Ø 30 x 190 mm
Connection
M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Switching output
PNP NO/NC
Material sensing surface
Borosilicate crown glass (N-BK7), coated
Housing material
Stainless steel, 1.4404 stainless steel
Aluminum, black anodized, Aluminum (3.3206)
IP rating
IP65, IP67
Ambient temperature
-5...65 °C
Technical documentation

Single-Ended Cordsets

Double-Ended Cordsets

Electrical accessories

Mechanical Accessories

Protective covers/ protective housing

Universal brackets

ECLASS 10.1
27-20-02-11
ECLASS 11.0
27-20-02-11
ECLASS 4.1
27-20-02-11
ECLASS 5.1.3
27-20-02-11
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-11
ECLASS 8.1
27-20-02-11
ECLASS 9.0
27-20-02-11
ECLASS 9.1
27-20-02-11
ETIM 4.0
EC002616
ETIM 5.0
EC002616
ETIM 6.0
EC002616
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105