Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFO0027

S-BFO 18A GD

Typecode:

BFO 18A-XAA-MZG-30-1

Loading...
Version
M5, standard
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
1 m
Material jacket
Stainless steel
Range
20 mm
Ambient temperature
-20...250 °C
Active surface, fibers
Bundle Ø 3.0 mm
Active surface, fiber arrangement
Segmented bundle
IP rating
IP50
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Universal brackets

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103