BAM02HA
Emergency stop device
Typecode:
BAM ES-XA-01D-01-R01-201-S92
available on request
- B10d (EN ISO 13849-1)
- 0,1 mil. switching operations
- Approval/Conformity
-
cULus
CE
TÜV
WEEE - Operating principle
- Mechanical
- No of contacts
- 2x positive opening
- Utilization category
-
AC-15
DC -13 - Type of release
- Turning
- Life expectancy mechanical
- 0.06 mil. switching operations
- Connection
- M12x1-Male, 5-pin, A-coded
- Dimension
- 80 x 106 x 72 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP65
- Housing material
- Plastic
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-37-12-44
- ECLASS 11.0
- 27-37-12-44
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-19-01
- ECLASS 5.1.4
- 27-37-19-01
- ECLASS 6.2
- 27-37-12-44
- ECLASS 8.1
- 27-37-12-44
- ECLASS 9.0
- 27-37-12-44
- ECLASS 9.1
- 27-37-12-44
- ETIM 4.0
- EC002034
- ETIM 5.0
- EC002034
- ETIM 6.0
- EC002034
- ETIM 7.0
- EC002034
- UNSPSC 11
- 39121545
- UNSPSC 7.0901
- 39121545