- Measuring range
- –1...2 bar
- Accuracy
- ±0.5 % FSO BFSL
- Overload pressure
- 4 bar
- Burst pressure
- 10 bar
- Operating voltage Ub
- 18...30 VDC
- Interface
- IO-Link 1.1
- Analog output
- Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
- Switching output
- 2x PNP/NPN NO/NC switchable
- Connection
- Connector, M12x1-Male, 4-pin
- Process connection
- G 1/4" (DIN 3852)
- Process connection material
- 1.4301 stainless steel
- Gasket, material
- Fluoroelastomer
- Housing material
-
1.4301 stainless steel
PE, High-density polyethylene - Media temperature
- -40...125 °C
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, when threaded in
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-20-13-02
- ECLASS 11.0
- 27-20-13-02
- ECLASS 4.1
- 27-20-06-16
- ECLASS 5.1.3
- 27-20-13-02
- ECLASS 5.1.4
- 27-20-13-02
- ECLASS 6.2
- 27-20-13-02
- ECLASS 8.1
- 27-20-13-02
- ECLASS 9.0
- 27-20-13-02
- ECLASS 9.1
- 27-20-13-02
- ETIM 4.0
- EC000243
- ETIM 5.0
- EC000243
- ETIM 6.0
- EC000243
- ETIM 7.0
- EC000243
- UNSPSC 11
- 41112410
- UNSPSC 7.0901
- 41112410