Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS026R

S-BOS 21M R

Typecode:

BOS 21M-UUI-RP30-S4

Loading...
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link 1.1
2x PNP/NPN/push-pull NO/NC
Input function
Reset counter
Interface setting option
Operating mode
Teach-In of switchpoints
Principle of optical operation
Switching output
Switching function
Hysteresis
Time function
Count function
Frequency converter
Data retention active/inactive
Emitter on/off
Adjuster active/inactive
Factory setting (Reset)
for more information refer to user's guide
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor energetic; diffuse sensor with background suppression; retroreflective sensor; through-beam sensor (emitter); through-beam sensor (receiver), depends on setting
Special optical feature
Multifunction
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 50 mm at 1 m
Range
Adjustable
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Aluminum, Glass, PC
Material sensing surface
Glass, AR coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Scope of delivery
User manual
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Clamp bracket without fixed stop

Universal mounting system

Reflectors

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-90
ECLASS 11.0
27-27-09-90
ECLASS 5.1.4
27-27-09-90
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-90
ECLASS 9.1
27-27-09-90
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528