Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFF0009

Soon no longer available

S-BFF I

Typecode:

BFF TX015-HA004-D00A2C-S4

Loading...

to be discontinued

Working range
1...20 l/min aqueous media
Operating voltage Ub
22...26 VDC
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 4-pin
Inside diameter
15 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
AFM 34
Housing material
PBT
Media temperature
-10...80 °C
Pressure rating max.
20 bar
Ambient temperature
0...60 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
WEEE
Technical documentation

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-04-03
ECLASS 11.0
27-20-04-03
ECLASS 5.1.4
27-20-04-03
ECLASS 6.2
27-20-04-03
ECLASS 8.1
27-20-04-03
ECLASS 9.0
27-20-04-03
ECLASS 9.1
27-20-04-03
ETIM 7.0
EC011419
UNSPSC 11
41111931
UNSPSC 7.0901
41111931