BIS01E7
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-4A7-082-401-07-S4
- Special characteristics
-
Washdown Plus
Washdown - Product Group
- HF (13.56 MHz)
- Dimension
- Ø 30 x 65 mm
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Antenna type
- round
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory) - Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- 1.4404 stainless steel
- Interface
- IO-Link 1.1
- Transfer rate
- COM3 (230.4 kBaud)
- Process data IN
- 10 bytes
- Process data OUT
- 10 bytes
- Operating voltage Ub
- 18...30 VDC Supports only LPS/Class 2
- Ambient temperature
- 0...70 °C
- IP rating
-
IP68
IP69K - Approval/Conformity
-
CE
UKCA
FCC Part 15
IC (Radio)
WEEE
Ecolab
cULus
MIC - Secondary features
-
Identification
Device Discovery
Signal Quality Monitoring
Basic Statistics
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710