BAE011C
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-060-YI-S75G
- Series
- SA-OH
- Dimension
- 10 x 32.5 x 77.3 mm
- Interface
-
IO-Link 1.1
2x PNP/NPN/push-pull NO/NC - Display
-
Communication - Green LED, flashing
Output 1 active - LED YE - Setting
-
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Sensitivity (switch point)
Gain
Hysteresis - Adjuster
- Configuration via IO-Link
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PA
PA 6 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528