IO-Link in intralogistics - the backbone of modular automation
How modular automation stabilizes warehouse processes and creates transparency.
Reading Time: minutes
The intralogistics sector faces several key challenges. Persistent labour shortages, high turnover, and an ageing workforce make it hard to staff warehouses. At the same time, expectations regarding speed, flexibility, and sustainability are rising. Customers expect fast, reliable delivery and accurate inventory visibility across channels, so intralogistics systems must cope with demand spikes without sacrificing service levels.
In such environment automation is no longer a luxury—it is a strategic necessity. Shortage of skilled professionals and high initial investment for large automated systems often slow adoption. That is why many companies look for scalable, modular concepts to reduce risk.
In this article, we explore how automation solutions address the industry’s pain points and why its successful adoption hinges on smart integration and strategic selection of used technologies. These challenges highlight the urgent need for intuitive technologies and comprehensive training programs that make automation accessible and sustainable.
Control architecture with IO-Link
Each automation solution requires selection of the communication technology for data exchange between all parts of the system and connected devices. Technology used for control architecture has a significant impact for many aspects, from installation and setup effort up to easy maintenance and error free operations. That’s why so many companies are nowadays using IO-Link technology as backbone of their automation system in the intralogistics.
Key advantages of IO-Link
Protocol Independent: Works with major industrial networks.
Open Standard: Available devices from hundreds suppliers.
Flexible: Wired/wireless options and IO-Link Safety support.
Scalable: Integrates simple sensors to smart devices easily.
Why IO-Link for intralogistics?
Simplified Wiring. IO-Link uses standard 3-wire cables with common M12 connectors, reducing costs and installation time. This eliminates the need for multiple interfaces such as RS232, analog signals, or multi-wire connections.
Faster Commissioning. For OEMs and system integrators, IO-Link offers greater design flexibility and accelerates system startup. For end users, it ensures higher transparency and simplified maintenance. IO-Link simplifies PLC programming and device configuration as well.
Drag-and-Drop Functionality. Tools like the Balluff Engineering Tool enable easy preparation of configuration files for Profinet and EtherCAT networks while implementation in them standard IODD files.
Reduced Downtime. Device replacement is truly plug-and-play—no reprogramming required. Simply connect the new device, and the system restores settings automatically.
Predictive Maintenance and Condition Monitoring
A primary contributor to enhanced productivity and efficiency is the minimization of unplanned downtimes. In intralogistics systems, the drives are generally considered the most critical components and are routinely monitored through vibration and temperature sensors.
The optimal approach involves continuous monitoring utilizing advanced vibration and temperature sensors equipped with integrated data pre-processing and intelligent onboard algorithms. These systems facilitate ongoing surveillance of essential components, such as bearings, through Frequency-Selective Analysis (FFT). Additionally, specific raw vibration data can be transmitted for comprehensive analysis as needed.
Monitoring of material flow using UHF RFID technology
Balluff CMTK a plug-and-play on-premise solutions system for industrial condition monitoring. It enables quick deployment and seamless integration into existing environments, functioning independently of IT or automation networks to reduce data traffic and avoid disruptions. CMTK supports all IO-Link sensors, including advanced BCM sensors for vibration and temperature monitoring. Configuration and visualization are browser-based, requiring no additional software installation. The system offers customizable dashboards, trend analysis, and alarm management for proactive maintenance. Users can expand the setup up to 44 sensors.
System supports also frequency spectrum evaluation and trend detection. This helps maintenance teams identify early signs of imbalance, misalignment, or bearing wear, transforming raw vibration data into actionable insights.
Anomaly detection algorithms continuously analyse sensor data for irregular patterns. These algorithms compare real-time measurements against historical baselines and predefined thresholds to identify deviations that may indicate potential failures.
The power of 3D vision in palletizing and fulfillment
3D vision technology is redefining automation in palletizing and fulfilment by giving robots the ability to “see” and act with precision. Solutions like Balluff’s rc_visard 3D camera combine advanced depth perception with onboard intelligence, enabling robots to identify object position, orientation, and size—even in dynamic, cluttered environments. With integrated software modules such as BoxPick for depalletizing and ItemPick for order picking, these systems deliver ready-to-use gripping coordinates directly to the robot, eliminating the need for external computing or complex programming.
This means faster deployment, reduced integration costs, and greater flexibility for handling mixed loads or irregular packaging. By replacing manual picking, 3D vision not only saves valuable floor space but also boosts throughput and accuracy, ensuring smooth operations even during peak demand. For businesses facing labour shortages and rising service expectations, 3D vision is great technological upgrade.
Identification of boxes using RFID technology
RFID
In many areas of Intralogistics automation is supported by RFID technology driving efficiency and traceability.
Automating Inventory Management
RFID readers installed at strategic points—such as warehouse entry gates, conveyor systems, and storage racks—automatically capture data as goods move through the facility. This automation eliminates manual scanning, reduces human error, and ensures that inventory records are updated instantly. As a result, stock discrepancies are minimized, and cycle counting becomes faster and more accurate.
Ensuring Traceability Across the Logistics Process
RFID provides end-to-end traceability by recording every movement of goods from receiving to shipping. This capability is critical for compliance, quality assurance, and recall management. In industries like automotive or food, RFID ensures that components or products can be traced back to their origin within seconds.
Real-Time Data Capture: RFID systems continuously update inventory status without manual intervention, ensuring 99%+ accuracy.
Faster Material Flow. Automated conveyors and robotic systems equipped with RFID readers can identify items instantly, reducing bottlenecks and accelerating order fulfilment.
Integration with WMS. RFID data integrates seamlessly with Warehouse Management Systems (WMS), enabling dynamic slotting, optimized picking routes, and automated replenishment.
Reduced Labor Costs. By eliminating manual scanning and paperwork, RFID frees up workforce resources for higher-value tasks.
These technologies collectively enable scalable, efficient, and future-proof intralogistics systems.
Comment
Popular posts
An easy way to remember PNP and NPN sensor wiring
Real-time speed of IO-Link wired
Advantages of inductive proximity sensors in industry
Automation for intralogistics: a practical perspective
Contact form
Do you have any questions or suggestions? We are at your disposal.
Balluff GmbH
-
Zabergäustraße 8
73765 Neuhausen a.d.F.