Products
Service & Support
Industries & Solutions
Career
Company

Reduce Vision Application Complexity with Proper Illumination

Put your application in the proper spotlight!

Fernando Reyes Mondragon
08 Dec 2025 | 09:49 Clock
Reduce Vision Application Complexity with Proper Illumination

Reading Time: minutes

A successful vision application is highly dependent on proper illumination and mounting, accounting for about 60% of the success. Even with advanced AI algorithms, the most basic conditions determine whether a solution costs a few hundred or a few thousand dollars. 

The Importance of Lighting 

There is no perfect vision system, and neglecting lighting is a common cause of failure, even with the best equipment. Conversely, the most complex applications can sometimes be solved by humble vision sensors simply by taking environmental control seriously. For example, a $2K back-lighting solution successfully detected a misplaced part that over $30K of frontal-illumination systems could not. 

The fundamental principle of photography—from the daguerreotype to modern sensors—is the capture of light. The better the lighting, the better your device will capture the Region of Interest (ROI) you want to inspect. 

Improving illumination provides several benefits: 

  • Reduces the ROI for inspection. 

  • Optimizes locating tools, reducing processing time. 

  • Requires fewer inspection tools, further reducing application time. 

  • Enhances the contrast of good/bad parts, leading to higher accuracy. 

Proper lighting can drastically improve performance, potentially reducing your application's cycle time from 1-2 seconds down to 100 milliseconds. 

Goals of Illumination in Vision Applications 

When setting up a vision application, you aim to: 

  • Enhance contrast. 

  • Reduce shadows. 

  • Ensure color consistency. 

  • Control natural illumination. 

Common Illumination Techniques 

Type 

Description 

Key Use/Benefits 

Common Examples 

Frontal 

Lamp focused onto the object, enhancing contrast through illumination. 

General contrast enhancement 

Bar, spot, and ring lights  

Darkfield 

Light hits the object at a flat angle from the side. 

Provides strong contrast on scratches or reliefs 

Dark field lights  

Diffuse 

Light hits the object in a scattered manner. 

Reduces reflections and image burnout; good for polished or reflective surfaces 

Dome lights  

Coaxial 

Light is directed parallel to the optical axis (using mirror techniques). 

Eliminates shadows and highlights surface features; ideal for reading symbols on reflective surfaces  

Coaxial lighting systems  

Back Lighting 

Object is evenly illuminated from behind. 

Creates a strong silhouette/shadow, resulting in enhanced contrast for geometries or transparent objects 

Back panel lights  

Mounting and Stability 

After ensuring proper illumination, repeatability is crucial. The image must be as steady as possible, as stable conditions lead to better results and easier configuration, even with AI.  Additional automation tools and sensors that detect vibrations or misalignments can greatly improve the success of a vision application. 

The overall best results depend on your application, but achieving the sharpest image possible allows you to use a lower-spec, more budget-friendly imaging solution. 

Keywords

  • IO-Link
  • Industry 4.0
  • Sensors
  • Robotics
  • Industrial Automation
  • Trends in technology
  • Smart sensors
  • IoT
  • Condition Monitoring

Did you like this post?

0

Share this post

Author

Fernando Reyes Mondragon

Fernando Reyes Mondragon

Mechatronics engineer and Industry 4.0 specialist, I help businesses unlock value through automation and IIoT strategies. Here, I share practical insights on digitalization and smart manufacturing. 


0 Contributions

Comment

Discover related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue