Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BOD002L

Available

S-BOD 21M

Typecode:

BOD 21M-LBI05-S4

Loading...
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link 1.1 Analog, current 4…20 mA linear rising/falling 2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Focus, typical at 400 mm
Light type
Laser red light
Light spot size
1.5 x 0.5 mm at 200 mm
Range
30...200 mm, adjustable
Accuracy
±1 mm max. (30...170 mm)
±3 mm max. (170...200 mm)
Repeat accuracy
≤ ± 0.25 mm
Resolution
≤ 10 µm typ. (30...170 mm) 100 µm typ. (170...200 mm)
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Aluminium, Glass, PMMA, black
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
cULus
IO-Link
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528