- Series
- R090K
- Dimension
- 10.7 x 43.5 x 19.5 mm
- Interface
- NPN normally open/normally closed (NO/NC)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, energetic
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Range
- 0...500 mm
- Connection
- Connector, M8x1, 3-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-03
- ECLASS 11.0
- 27-27-09-03
- ECLASS 5.1.4
- 27-27-09-03
- ECLASS 6.2
- 27-27-09-03
- ECLASS 8.1
- 27-27-09-03
- ECLASS 9.0
- 27-27-09-03
- ECLASS 9.1
- 27-27-09-03
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528