BES0055
Inductive proximity switches and proximity sensors
Typecode:
BES M12MI-NSC40B-BP03
1.273,88 TWD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Dimension
- Ø 12 x 53 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 4 mm
- Switching output
- NPN normally open (NO)
- Switching frequency
- 2500 Hz
- Housing material
- Brass, Nickel-free coated
- Material sensing surface
- PBT
- Connection
- Cable, 3.00 m, TPU
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP68
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926