Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BAM002P

BMS CS-P-D12-AD18-00

Flexible mounting system

Principle of operation
Mounting system
Use
for sensors Ø18 mm
For M18 sensors
for holding rods with Ø12 mm
for holding rods with 10x10 mm
Material
POM
Dimension
60 x 30 x 30 mm
Mounting part
Clamps
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Principle of operation
Mounting system
Use
for sensors Ø18 mm
For M18 sensors
for holding rods with Ø12 mm
for holding rods with 10x10 mm
Material
POM
Dimension
60 x 30 x 30 mm
Mounting part
Clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue