Loading...
Which attributed do you want to keep?
Recommended accessories
- Interface
- IO-Link 1.0
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- Pluggable without terminals, 4-pin
- Connection (supply voltage IN)
- Pluggable without terminals
- Connection slots
- Pluggable without terminals
- Digital inputs
- 16x PNP, Type 2
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 1.0 A
- Current sum UA, actuator
- 1.6 A
- Switching current
- 16x 350 mA
- Housing material
- PA 6.6, UL94V-0
- Dimension
- 79 x 33.6 x 84 mm
- Ambient temperature
- -20...50 °C
- IP rating
- IP20
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 12 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306