Loading...
Which attributed do you want to keep?
- Connection 1
- M12x1-Female, straight, 4-pin, D-coded
- Connection 2
- RJ45-Male, straight, 4-pin
- Mounting part
- PG9
- Operating voltage Ub
- 60 VDC / 60 VAC
- IP rating
- IP67/IP20
- Approval/Conformity
-
CE
WEEE
cULus
Technical documentation
-
Datasheet
-
Disposal
No recommended accessories available.
- ECLASS 10.1
- 27-44-03-12
- ECLASS 11.0
- 27-44-03-12
- ECLASS 4.1
- 27-14-08-16
- ECLASS 5.1.3
- 27-26-07-08
- ECLASS 5.1.4
- 27-26-07-08
- ECLASS 6.2
- 27-26-07-08
- ECLASS 8.1
- 27-44-03-12
- ECLASS 9.0
- 27-44-03-12
- ECLASS 9.1
- 27-44-03-12
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002641
- ETIM 6.0
- EC002641
- ETIM 7.0
- EC002641
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604