Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFB0009

Fiber-based devices for plastic and glass fibers

Typecode:

BFB M18M-001-P-S4

Loading...
Series
18M
Dimension
Ø 18 x 75 mm
Interface
2x PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Setting
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED, red light
Connection
Connector-Male, 4-pin
Housing material
Brass, nickel-plated
Switching frequency
1000 Hz
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Universal brackets

Universal mounting system

Protective covers/ protective housing

Single-Ended Cordsets

Plastic and glass fibers

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528