Products
Service & Support
Industries & Solutions
Company

Machine Failures and Condition Monitoring: Selecting Sensors

Connecting failure indicators to sensors through the P-F curve

Tom Knauer
12 Nov 2024 | 22:19 Clock

Reading Time: minutes

In previous blogs, we discussed the different types of machine failures and their implications for different maintenance approaches, the cost-benefit tradeoffs of these maintenance approaches, and the progression of machine failures and indicators that emerge at various failure phases. We now will connect the different failure indicators to the sensors which can detect them.

The Potential – Functional Failure (P-F) curve gives a rough picture of when various indicators may emerge during the progression of a failure:

Each indicator can be detected by one or more types of sensors. Selection of the “best” sensor will depend on the machine/asset being monitored, other attributes being sensed, budget/cost-benefit tradeoff, and the maintenance approach. In some cases, a single-purpose, dedicated condition-monitoring sensor may be the right choice. In other cases, a multi-function sensor (“Smart Automation and Monitoring System sensor”) which can handle both condition monitoring and standard sensing tasks may be an elegant and cost-effective solution.

The table below gives some guidance to possible single- and multi-function sensors which can address the various indicators:

Indicator/What is measured

Typical machine/asset to be monitored

Sensor type

Ultrasonic spike

Bearing, spindle, compressor, motor, pump, valve, gearbox

Ultrasonic sensors

Vibrations, oscillations, accelerations

Motor, bearing, conveyor, pump, fan, spindle, compressor, gearbox, robot, machine tool, press

Condition monitoring sensors*

Smart Automation and Monitoring System sensors#

Oil/Fluid analysis

Lubrication, cutting fluid, hydraulic fluid system

Fluid contamination sensor

Fluid property/Condition sensor

Temperature

Motor, bearing, conveyor, pump, fan, spindle, compressor, gearbox, machine tool, electronics cabinet, oven, furnace

Temperature sensors

Condition monitoring sensors*

Smart Automation and Monitoring System sensors#

Pressure

Lubricant, coolant or hydraulic fluid reservoir or line, pump, valve

Pressure sensors

Condition monitoring sensors*

Smart Automation and Monitoring System sensors#

Flow rate

Coolant, lubricant, hydraulic fluid or pneumatic line, pump, valve

Flow sensors

Humidity

Electronics cabinet, packaging machine, dryer

Condition monitoring sensors*

Smart Automation and Monitoring System sensors#

Voltage & current

Motor, drive, pump, fan, compressor

Voltage, current, power meters/sensors

Smart Automation and Monitoring System sensors#

Speed

Motor, conveyor, pump, fan, spindle

Encoders

Inductive sensors

Level

Lubricant, coolant or hydraulic fluid reservoir; leak detection, pump, valve

Capacitive sensors

Ultrasonic sensors

Magnetostrictive sensors

Displacement & distance

Machine tool, press, robot, conveyor

Inductive sensors

Ultrasonic sensors

Magnetostrictive sensors

Inclination

Conveyor, press, machine tool

Inclination sensors

Smart Automation and Monitoring System sensors#

* Condition monitoring sensors are specialized sensors that can often detect multiple indicators including vibration, temperature, humidity, and ambient pressure.

# Smart Automation and Monitoring System sensors add condition monitoring sensing, such as vibration and temperature, to their standard sensing functions, such as photoelectric, inductive, or capacitive sensing.

There is a wide range of sensors that can provide the information needed for condition monitoring indication. The table above can provide some guidance, selecting the best fit requires an evaluation of the application, the costs/benefits, and fit with the maintenance strategy.

Keywords

  • Condition monitoring

Did you like this post?

0

Share this post

Author

Tom Knauer

Tom Knauer

Tom Knauer has more than 30 years of industrial automation experience and has presented on condition monitoring and smart manufacturing/IIoT at the Automate Conference, the Assembly Show, IMTS and IME West.


38 Contributions

Comment

Discover related topics

More from the author

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue