Products
Service & Support
Industries & Solutions
Company

09.08.2019

Inductive couplers for reliable energy transmission

Transmit power without contact across an air gap

Our inductive couplers are an optimal choice for noncontact, high-power transmission applications. The inductive coupler system transmits high-level electrical power, up to 120 W, 5 A at 24 VDC, from the base unit to a remote unit across an air gap.

The inductive couplers are an ideal method to replace mechanical slip rings, which have mechanical components that require ongoing maintenance. No maintenance is required when using noncontact coupling.

Additional uses are found in battery charging stations for automated guided vehicles (AGV), automated tool changers and robotic end effecters with high power requirements. With pin-based coupling, pins can break, oxidate, and are susceptible to dust and water. With magnetic induction for power transmission there is nothing to plug in or connect. The remote coupler only needs to be in proximity to the base’s magnetic field.

Additionally, these couplers provide flexibility in aligning the base and remote surfaces. LEDs on the base side of the coupler provide operating status visualizations indicating power, in/out of zone, connection established, and an overload or short circuit condition.

The IP67-rating provides protection from oil and water, while internal temperature monitoring protects them from overheating.

Features

High-level power transfer — up to 5 A at 24 VDC

No mechanical wear, completely maintenance-free

IP67-rated protection for harsh environments

LED visualization of operating status

Internal temperature monitoring

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue