Products
Service & Support
Industries & Solutions
Company

BDG0291

BDG DA160-H020-NUS01-1318-0000-S4L4

Digital Position Indicators

Display
Digital display
12 characters
Shaft type
Hollow shaft
Shaft diameter
20 mm
Resolution rotary
14000 ppr
Repeat accuracy
± 1 Inkrement
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Display
Digital display
12 characters
Shaft type
Hollow shaft
Shaft diameter
20 mm
Resolution rotary
14000 ppr
Repeat accuracy
± 1 Inkrement
Non-linearity max.
±1°
Connection
M12x1-Male, 4-pin
Speed max.
600 1/min
Interface
IO-Link 1.1
Housing material
PA 12
IP rating
IP69K, IP68
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Secondary features
Identification
Device Discovery
Measurement Profiles
Signal Delay
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Classifications
ECLASS 10.1
27-27-05-02
ECLASS 11.0
27-27-05-02
ECLASS 12.0
27-27-05-02
ECLASS 13.0
27-27-05-02
ECLASS 14.0
27-27-05-02
ECLASS 5.1.4
27-27-05-01
ECLASS 6.2
27-27-05-90
ECLASS 8.1
27-27-05-02
ECLASS 9.0
27-27-05-02
ECLASS 9.1
27-27-05-02
ETIM 4.0
EC001486
ETIM 5.0
EC001486
ETIM 6.0
EC001486
ETIM 7.0
EC001486
ETIM 8.0
EC001486
ETIM 9.0
EC001486
UNSPSC 11
41111937
UNSPSC 7.0901
41111937
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue