Demo: Level detection
Balluff offers level-sensing solutions for a wide variety of media and sensors that can detect media inside of plastic, glass, and metal tanks. Buildup, soap suds, and other materials can fool standard capacitive sensors, but can be ignored using a hybrid capacitive sensor.
A. Through-beam fork sensor: BGL003J (More fork sensors)
B. Ultrasonic sensor with analog output: BUS0056 (More ultrasonic sensors)
C. Micropulse linear position sensor, compact rod style: BTL1Z72 (More linear position sensors for extreme environments)
D. Capacitive sensor: BCS001F (More capacitive sensors heads for amplifiers)
E. Capacitive sensor: BCS012A (More capacitive sensors for object detection)
F. SmartLevel capacitive sensor: BCS012H (More capacitive level sensors without media contact)
G. Microlevel capacitive sensor: BCS010N (More capacitive level sensors with media contact)
H. Capacitive sensor: BCS008A (More capacitive level sensors with media contact)
I. Stainless steel float with magnet: BAM01ZE
J. Capacitive sensor: BCW0004 (More capacitive sensors with special properties)
K. Capacitive sensor: BCS00A6 (More capacitive sensors with special properties)
L. Pressure sensor: BSP000H
M. LED digital display: BAE004R (More pressure sensors with display)
N. SmartLevel capacitive sensor: BCS011E (More capacitive sensors with special properties)
O. Capacitive sensor: BAE00KJ (Amplifiers for capacitive sensor heads)