BAM01PA
Optics: Diaphragms, filters, lenses, deflectors
Typecode:
BAM LS-FO-001-M6-L
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Principle of operation
- Lens
- Version
- Attachment lens
- Use
- for sensor BFO, coaxial, M6
- Dimension
- Ø 28.2 x 38.9 mm
- Material sensing surface
- Glass
- Sensing surface
- convex, 1 aperture
- Mounting part
- Thread M6x0.75
- ECLASS 10.1
- 27-27-36-03
- ECLASS 11.0
- 27-27-36-03
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-05
- ECLASS 6.2
- 27-27-92-03
- ECLASS 8.1
- 27-27-92-03
- ECLASS 9.0
- 27-27-36-91
- ECLASS 9.1
- 27-27-36-91
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 23151700
- UNSPSC 7.0901
- 23151700