Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Services & Support
Download

BVS0199

Not available in Webshop

S-BVS 3D RV1 210

Typecode:

BVS 3D-RV1-0124AG-1111ZZ-001

Contact request

Product description

Low system costs, quick implementation, a high flexibility in the application and a robust housing characterize the 3D Stereo Camera.
With 12 million 3D data points and a 12 MPixels resolution, the camera captures every detail and does so with a frame rate of up to 9 Hz, depending on the resolution. In addition, the adjustable lenses on the cameras and integrated projector lead to optimal results, no matter in which workspace the camera is used.
Via the GigE Vision interface, own 3D applications can be created based on the camera data.
With the software library included in the scope of delivery, the 3D calculation can be automatically outsourced to a graphics card, thus increasing the camera's performance.

Application
for 3D data acquisition
Bin Picking
Object detection
Gripping point calculation
Image resolution
12 MP (4112 x 3008 pixels)
Sensor type Vision
CMOS 1.1" monochrome global shutter
Focal length
16 mm
Housing material
Aluminium, Painted
Dimension
262 x 82 x 204 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Female, 8-pin, X-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

Calibration grids

Double-Ended Cordsets

Introducing the hi-res stereo camera for demanding 3D applications
Introducing the hi-res stereo camera for demanding 3D applications
What is needed to get started with the 3D stereo camera?
How to set up the software to get started with the 3D stereo camera?
How to integrate the 3D stereo camera to 3rd party image processing libraries?
ETIM 7.0
EC001820