Verzia 2.0
·
Naposledy upravené dňa 2025-01-09

Pinout of Field power supplies with 7/8"-Male, 4-pin Connector

Obsah
Prílohy
Žiadne prílohy

The recommended cables for the IN supply voltage have a 4-pin 7/8" female connector. However, the pin numbering is different. For example BCC06J1.

The reason for this is that the BAE012P connector for the supply voltage IN is numbered according to the SAE standard and our cables are numbered according to the CENELEC standard.

Therefore, the following picture should be observed when connecting the BAE012P:
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
Aby sme mohli do košíka pridať bezplatnú vzorku produktu, musíme z košíka odstrániť všetky bežné produkty. Ste si istí, že chcete pokračovať