Verzia 1.0
·
Naposledy upravené dňa 2024-11-26

MQTT Explorer for Monitoring an MQTT Network

1. Introduction

Using the MQTT Explorer Software for monitoring the MQTT Networking for analysis and find data address.

2. Create a MQTT Broker in NodeRED

Obs: If you have a Broker in your network ignore this Chapter.

First install the AEDESMQTT Broker pallet in Node RED - node-red-contrib-aedes -

Add AEDES Broker at NodeRED Flow and configure its.

Now, the Broker is working (IP address from broker is the IP Address from PC/System).

3. Connecting to Broker

Open the MQTT Explorer Software and Create a New Conection (Click in: +)

Configure this conection according to you Broker Settings. Click in Connect.

4. Monitoring Network

Now, we can see the all data avaliable from all MQTT nodes is this network:

In right top of this software it is possible see the topic address and data formating.
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
Aby sme mohli do košíka pridať bezplatnú vzorku produktu, musíme z košíka odstrániť všetky bežné produkty. Ste si istí, že chcete pokračovať