Service & Support

Automate gripper changes

BIC inductive couplers

Inductive couplers are the right choice for automating gripper changes in battery assembly because they transmit signals and energy without contact via an air gap. There is no need for mechanical contacting of connectors that are sensitive to contamination, and the robot has a continuous movement radius of 360 degrees.

Features

  • Maintenance-free transmission without mechanical wear or cable breakage
  • Easy installation due to plug-and-play
  • Short set-up times thanks to automated gripper changes
  • More function queries, even in previously inaccessible places
  • Simple network connection via IO-Link

Related topics

Downloads

  • Industry brochure battery industry