Calender roll positioning

BTL magnetostrictive position measuring systems

Control calender rolls

To compact the copper or aluminum foils coated on both sides, the movements of the calender rollers must be executed precisely. Balluff position measuring systems control these movements of your calender to ensure optimum and constant line pressure. The substrate material is not squeezed and you achieve an even surface structure as well as the desired material porosity.

The Features

  • Available in very small designs
  • Simple installation
  • Insensitive to shock, vibration and dirt
  • Multiple interfaces available

Downloads

  • Industry brochure battery industry