Using inductive couplers to flexibly transmit data and power
Rotary index tables require data to be transmitted from rotating to fixed machine parts. The traditional way of handling this are slip rings, but these are subject to strong mechanical loads, and the wear results in failures and expensive downtimes. The remedy is inductive couplers from Balluff: They transmit power and signals over an air gap of up to 5mm, quickly, reliably, and with high performance. Installation and assembly or replacement are simple using plug-and-play and a convenient M12 plug connection. In these ways our inductive couplers ensure high uptime, short cycle times and flexible processes.