Service & Support

Automating quality assurance with industrial cameras

Automating quality assurance with industrial cameras

In powertrain assembly, industrial cameras perform quality checks such as geometry and completeness inspections and do it faster and more reliably than a human could. Among the typical applications are checking O-rings for presence and correct seating. Thanks to the built-in Locator tool, it even works reliably when the parts pass by the sensor in different positions. Our industrial cameras also read bar and DataMatrix codes, which must be used with virtually every part in the car due to the variety of types and safety requirements. The industrial cameras are simple to integrate into conveying systems and enable 100% inline inspection of parts and assemblies. Plus they are compact and just as easy to use as a traditional sensor.