Securely transmit signals in electrically noisy fields

Securely transmit signals in electrically noisy fields

Our rigged network modules can reliably handle weld spatter, welding currents and electromagnetic noise fields. They are available as IO-Link masters and IO-Link sensor/actuator hubs, each with 8 IO-Link ports for 16 inputs and outputs. Each input is short-circuit proof; each output is protected from overload. IO-Link enables the creation of a decentralized system architecture directly in the welding cell. Network nodes equipped with an IO-Link master communicate via existing fieldbus architecture like Ethernet/IP, directly with the main controller or control device on the machine. A wide variety of intelligent IO-Link sensors, actuators or I/O modules can be connected to the IO-Link ports. With IO-Link, they are easily parameterized. Comprehensive, smart diagnostics functions provide additional information over quick-connect unshielded standard industrial cables.