- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
End of Cylinder Stroke Detection
High pressure-rated sensors are the established standard for end-of-travel monitoring on hydraulic cylinders. These detect the end position of the stroke in hydraulic cylinders without contact and wear-free. By using the sensor for end position damping you significantly increase the reliability of the axis. To handle high forces even when space is at a premium, choose our high pressure rated M5 and M8 sensors.
Features
- Reliable standard for up to 500 bar
- For any cylinder or valve size – versions from M5 to M16
Downloads
-
Industry brochure fluid power technology