BAM030N
Optics: Diaphragms, filters, lenses, deflectors
Typecode:
BAM LS-FO-005-U1-22
Discontinued
- Principle of operation
- Lens
- Version
- Add-on lens
- Use
-
for photoelectric color sensors BFS 33M-GSS-...
for BFO00H8
for BFB-... - Dimension
- Ø 18 x 44.9 mm
- Material
- Aluminum anodized, black
- Material sensing surface
- Glass
- Mounting part
- Thread M18x1
-
Datasheet
-
End of Life Announcement
Mandatory accessories
- ECLASS 10.1
- 27-27-36-03
- ECLASS 11.0
- 27-27-36-03
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-05
- ECLASS 6.2
- 27-27-92-05
- ECLASS 8.1
- 27-27-92-05
- ECLASS 9.0
- 27-27-36-03
- ECLASS 9.1
- 27-27-36-03
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 23151700
- UNSPSC 7.0901
- 23151700